{sts/safety_couplings/rk_asmtab.prj},{NB=RK-00-4-2-1(0.5 - 5----)},{SIZE=00},{TKN=1},{L=31},{D=30},{N=1},{D1=4.0},{D2=21},{DN=30},{S1=2.5},{B=8.5},{B1=2},{K=3},{G=M4},{S=3x M4},{NMAX=10000},{M=0.2},{MAT=Steel, galvanized},{MAT2=Stainless steel},{MAT3=aluminum / steel},{CTN=84836020},{D1MIN=4},{D1MAX=10},{TKN1MIN=0.500},{TKN1MAX=5.000},{TKN2MIN=1.000},{TKN2MAX=10.000},{TKN3MIN=0.000},{TKN3MAX=0.000},{XTKN=1,2},{XTK1=0.5 - 5},{XTK2=1 - 10},{XTK3=-},{DSCREW=4},{LSCREW=8},{B1MIN=2},{B1MAX=6},{DSCREW2=4},{LSCREW2=8},{PPATH=parts/rk/rk_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
SIZE
Size
ⁿ/ₐ
TKN1
Torque range 1
[Nm]
TKN2
Torque range 2
[Nm]
TKN3
Torque range 3
[Nm]
L
Total length
[mm]
D
Outside diameter
[mm]
D2
Basic dimension
[mm]
DN
Hub diameter
[mm]
S1
Friction lining width
[mm]
B
Basic dimension
[mm]
K
Basic dimension
[mm]
G
Screw (ISO 4029)
ⁿ/ₐ
S
Screw (ISO 4762 / ISO 4017)
ⁿ/ₐ
NMAX
max. speed
[1/min]
M
Mass
[kg]
MAT
Material
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
RK-00-4-2-1
00
0.5 - 5
-
-
31
30
21
30
2.5
8.5
3
M4
3x M4
10000
0.2
Steel, galvanized
84836020
RK-0-N6-2-1
0
2 - 10
-
-
33
45
35
45
2.5
8.5
3
M4
6x M4
8500
0.4
Steel, galvanized
84836020
RK-01-N11-3-1
01
5 - 35
-
-
45
58
40
40
3.0
16.0
4
M5
6x M4
6600
0.7
Steel, galvanized
84836020
RK-1-N11-3-1
1
20 - 75
-
-
52
68
44
45
3.0
17.0
5
M5
6x M5
5600
1.0
Steel, galvanized
84836020
RK-2-N15-4-1
2
25 - 140
-
-
57
88
58
58
3.0
19.0
5
M6
6x M6
4300
1.9
Steel, galvanized
84836020
RK-3-N19-5-1
3
50 - 300
-
-
68
115
72
75
4.0
21.0
5
M6
6x M8
3300
3.5
Steel, galvanized
84836020
RK-4-N25-6-1
4
90 - 600
-
-
78
140
85
90
4.0
23.0
5
M8
6x M8
2700
5.6
Steel, galvanized
84836020
RK-5-N30-8-1
5
280 - 800
-
-
92
170
98
102
5.0
29.0
8
M8
6x M8
2200
5.9
Steel, galvanized
84836020
RK-6-N40-8-1
6
300 - 1200
-
-
102
200
116
120
5.0
31.0
8
M8
8x M20
1900
14.1
Steel, galvanized
84836020
RK-7-N48-8-1
7
600 - 2200
-
-
113
240
144
150
5.0
33.0
8
M10
12x M20
1600
22.7
Steel, galvanized
84836020
RK-8-N60-8-1
8
900 - 3400
-
-
115
285
170
180
5.0
35.0
8
M10
16x M20
1300
33.7
Steel, galvanized
84836020
Preview - Generation
預覽
生成CAD模型
生成PDF資料表
3D
尺寸
2D